********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jun 09, 2014
*ECN S14-1177, Rev. B
*File Name: Si1050X_PS_RC.txt and Si1050X_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si1050X D G S
M1  3  GX S S NMOS W=398935u L=0.25u   
M2  S  GX S D PMOS W=398935u L=0.50u   
RG  G  GX     3.5
R1  D  3      RTEMP 4E-2
CGS GX S      490E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 1.7E-8
+ RS     = 3E-2            RD     = 0           NSUB   = 2.9E17   
+ kp     = 3.1E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 1.7E-8
+NSUB    = 2.3E17          IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=90E-12 VJ=0.38 M=0.22  
+FC=0.5 TT=4.14e-09 T_MEASURED=25 BV=21 
+RS=6.993e-02 N=1.137 IS=1.909e-09 IKF=1000
+EG=8.545e-01 XTI=1.605e-03 TRS1=8.582e-04 )
**************************************************************** 
.MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS

* source COMPONENT GENERATOR
.SUBCKT Si1050X_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CF2         0 N16364  8.4403m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  251.5622 TC=0,0 
C_CF4         0 N16388  911.7114m  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  137.2931 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  246.3569 TC=0,0 
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  2.9667m  TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  241.1334 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  16.7185m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  33.5335 TC=0,0 
R_RT2         N11404 N11408  12.2003 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  60.2440m  TC=0,0 
X_U1         DRAIN GATE SOURCE SI1050X 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  1.0209  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  248.9444 TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  4.3806m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  128.9762 TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  15.1428m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V_Drain         D DRAIN 0VDC
.ENDS
